TIDT302 August 2022
This reference design uses a single UCC25800-Q1 device to drive two LLC transformers with 600-kHz switching frequency. This design uses the 750319177 transformer. The 750319177 is an off-the-shelf, catalog transformer featuring a low interwinding capacitance of 0.68 pF (typical) which is beneficial for minimizing common-mode current in gate driver bias applications with high slew rates. This design generates two isolated 18-V rails. Each output can be loaded to 1.5 W.