TIDT302
August 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Load Regulation Graph
2.2
Efficiency Graphs
2.3
Efficiency Data
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-up Sequence
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage
+12-V input, ±5%
Output Voltage
+18 V, +18 V
Max Current
85 mA per output