TIDT306
October 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Test Setup
2
Testing and Results
2.1
Efficiency Graphs of PFC Stage
2.2
Efficiency Data of PFC Stage
2.3
Efficiency Graphs of LLC Stage
2.4
Efficiency Data of LLC Stage
2.5
Thermal Images
3
Waveforms
3.1
Steady State
3.2
Switching
3.3
Load Transients
Features
CCM GaN based totem-pole bridgeless PFC stage with > 98% peak efficiency, enabled by LMG341x GaN FET with integrated driver
Half-bridge LLC stage with > 98% peak efficiency, enabled by LMG342x GaN FET with integrated driver
Power density 41 W/in
3
, 38 mm × 66 mm × 160 mm
Fast serial interface (FSI) based PFC, DC/DC communication