TIDT312
February 2023
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
2
Testing and Results
2.1
Efficiency Data
2.2
Thermal Images
2.3
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Start-Up Sequence
3.1
Switching
Switching behavior is shown in the following figures.
Figure 3-1
Primary FET Vds (U1 Pin 8) – 21.6 V
IN
, Full Load
Figure 3-2
Primary FET Vds (U1 Pin 8) – 26.4 V
IN
, Full Load
Figure 3-3
Diode (D4) – 21.6 V
IN
, Full Load
Figure 3-4
Diode (D4) – 26.4 V
IN
, Full Load
Figure 3-5
Diode (D2) – 21.6 V
IN
, Full Load
Figure 3-6
Diode (D2) – 26.4 V
IN
, Full Load