TIDT317
March 2023
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
Features
Compliant to CISPR 25 Class 5 EMI standard
High efficiency with 95.78% peak efficiency
Cost-efficient without common-mode inductor