TIDT317 March 2023
The following figures show the thermal images. The ambient temperature is 25°C, and the thermal images were taken with 13.5-V input and the output at a full load of 3 A. The controller was operated for approximately 30 minutes before thermal images were taken to make sure the thermal steady state was reached. The board uses 4-layer PCB, the top and bottom layers of copper are 2 oz, and the middle layers of copper are 1oz.