TIDT318 January   2023

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Thermal Images
    3. 2.3 Bode Plots
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Load Transients

Efficiency Graphs

Efficiency is shown over the input voltage range of 6 V to 18 V.

Figure 2-1 illustrates that at full 60-A load, efficiency is in the 92% to 93% range. At 30 A, loading efficiency is in the 94% to 96 % range.

The efficiency graph is followed by the conversion loss vs load current graph (Figure 2-2) over the same 6-V to 18-V input range. No load loss varies from under 1 W at 6-V and 8-V input to just under 2 W at 18-V input. The full load loss range is 15.3 W at 8-V input to 17.7 W at 18-V input.

GUID-20221208-SS0I-NQML-FJWM-WZDDZGCTFJMS-low.jpgFigure 2-1 3.3-V, 2-Phase Conversion Efficiency
GUID-20221208-SS0I-7RFK-Q4LX-VJ4HTNXXM3KF-low.jpgFigure 2-2 3.3-V, 2-Phase Conversion Losses