TIDT318
January 2023
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Thermal Images
2.3
Bode Plots
3
Waveforms
3.1
Switching
3.2
Load Transients
Features
High current for advanced driver assistance systems (ADAS), infotainment, and cluster applications
Operation over the full automotive battery range including cold cranking and surges
Peak conversion efficiency of 94% to 96% in the 10- to 18-V
IN
range
LM25143-Q1 provides two-phase control and gate drive in a single IC
Output voltage undershoot and overshoot 2% for 30-A step and dump