TIDT320A january 2023 – july 2023
Thermal images are shown in the following figures. All images were captured with the unit under test (UUT) enclosed in a 30-cm × 45-cm × 20-cm Plexiglas box at 25ºC ambient, after a 30-minute warm up. For the full load images, the unit was tested with 390-VDC input, 3.7-A load on 12VSB and no load on P18V and S12V. Forced air was used, with the fan current limited to 200 mA. Table 3-8 summarizes the results of the full load images. In the OFF state image, the unit was tested with a 310-VDC input and DIS shorted to PGND. No forced air flow was used. The maximum temperature was 65.3°C, measured on the depletion mode start-up or sensing FET Q2.
Reference Designator | Description | Maximum Temperature (°C) |
---|---|---|
U1 | LMG2610 GaN half-bridge | 52.1 |
U3 | UCC28782 ACF controller | 48.5 |
N/A | Planar transformer PCB near core on primary side | 53.0 |
CORE50 | Planar transformer core | 49.5 |
N/A | Planar transformer PCB near core on secondary side | 51.7 |
Q50 | Synchronous rectifier FET | 52.4 |
U50 | UCC24612 SR driver | 57.6 |
R3 | Secondary current sense resistor | 48.8 |