TIDT320A
january 2023 – july 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Functional Block Diagram
1.3
Pin Functions
2
Waveforms
2.1
Switching Frequency and Operating Modes
2.2
Output Voltage Ripple
2.3
Load Transients
2.4
Start-Up Sequence
3
Testing and Results
3.1
Efficiency Graphs
3.2
Efficiency Data
3.3
No Load and OFF State Power Consumption
3.4
Thermal Images
3.5
Bode Plots
3.6
Load Regulation
Features
High-frequency (400 kHz) GaN ACF design with planar transformer
Compact size (30 mm × 35 mm × 12 mm) and high power density (60 W/in
3
)
Parallel design is possible for higher power capability
Low standby power consumption (< 100 mW)
Additional non-isolated 18-V output provided