TIDT321
January 2023
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency and Load Regulation Graphs
2.2
Thermal Images
2.3
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Other Waveforms
Features
Resonant-ring valley-switching operation
Dual outputs: 23 V at 1.0 A and 5.0 V at 0.15 A
3-phase AC input voltage: 332 VAC–459 VAC
Output overvoltage and overcurrent protection
Completely tested design with available design files and test report