TIDT323
june 2023
1
Description
Features
Applications
1
System Specification
1.1
Input Characteristic
1.2
Output Characteristics
2
Results
2.1
Efficiency Graph, Voltage Mode
2.2
Efficiency Data, Voltage Mode
2.3
Efficiency Graph, Current Mode
2.4
Efficiency Data, Current Mode
2.5
Load Regulation, Voltage Mode
2.6
Load Regulation, Current Mode
2.7
Line Regulation, Voltage Mode
2.8
Line Regulation, Current Mode
2.9
Thermal Images, Voltage Mode
2.10
Thermal Image, Current Mode
3
Waveforms
3.1
Prebias Start-Up, Voltage Mode
3.2
Prebias Start-up, Current Mode
3.3
Output Voltage Ripple, Voltage Mode
3.4
Output Voltage Ripple, Current Mode
3.5
Load Transient, Voltage Mode
3.6
Load Transient, Current Mode
3.7
Line Transient, Voltage Mode
3.8
Line Transient, Current Mode
3.9
Phase Current Balancing, Voltage Mode
3.10
Phase Current Balancing, Current Mode
3.11
Loop Response, Voltage Mode
3.12
Loop Response, Current Mode
2.8
Line Regulation, Current Mode
The following image shows the line regulation, current mode graph.
Figure 2-6
Line Regulation at V
OUT
= 48 V, I
OUT
= 14 A, V
IN
= 36 V to 62 V