TIDT323 june 2023
Table 1-2 lists the output characteristics data.
Parameter | Symbols | Conditions | MIN | TYPE | MAX | Unit |
---|---|---|---|---|---|---|
Output Voltage Setpoint | VOUT | 19 A on output | 28 | 48 | 52 | V |
Line Regulation | Regline | VOUT = 48 V; IO = IOmax; 36 ≤ VIN ≤ 62 |
0.5 | % | ||
Load Regulation | Regload | VOUT = 48 V; VIN = 48 V; 0 ≤ IO ≤ IOmax |
0.5 | % | ||
Ripple and Noise | Vn | VOUT = 48 V; VIN = 48 V; 0 ≤ IO ≤ IOmax, Voltage mode |
21 | mVpp | ||
VOUT = 48 V; VIN = 48 V; 0 ≤ IO ≤ IOmax, Current mode |
54 | |||||
Output Current | IO | VOUT = 48 V; VIN = 48 V; 0 ≤ IO ≤ IOmax, Voltage mode |
0 | 21 | A | |
VOUT = 48 V; VIN = 48 V; 0 ≤ IO ≤ IOmax, Current mode |
0 | 14 | A | |||
Efficiency | η | VOUT = 48 V; VIN = 48 V; IO = 21 A, Voltage mode |
97.13 | % | ||
VOUT = 48 V; VIN = 48 V; IO = 14 A, Current mode |
91.12 | % | ||||
Load Transient Overshoot and Undershoot | Vtr | VOUT = 48 V; VIN = 48 V; IOUT = 0 A to 21 A to 0 A, 2.5 A/μs, Voltage mode |
±1.3 | % | ||
VOUT = 48 V; VIN = 48 V; IOUT = 0 A to 14 A to 0 A, 2.5 A/μs, Current mode | ±0.65 | % | ||||
Output Rise Time | tstart | 10% to 90% of VOUT | 160 | ms | ||
Overshoot at Start-up | At start-up | 0.5 | % | |||
Switching Frequency | fS | Over VIN and IO ranges | 200 | kHz | ||
Phase Current Sharing Accuracy | Ishare | 10% to full load | –5 | 5 | % | |
Loop Bandwidth | BW | 50% to
full load, Voltage mode |
7.2 | kHz | ||
50% to
full load, Current mode |
7.8 | kHz | ||||
Loop Phase Margin | φ | 50% to
full load, Voltage mode |
45 | ° | ||
50% to
full load, Current mode |
60 | ° | ||||
Loop Gain Margin | G | 50% to full load | 10 | dB | ||
Output Overvoltage | Vo_ov | Restart when Fault is gone | VO + 3 | V | ||
Output Over Current | Io_oc | Shutdown without delay, Voltage mode | 24 | A | ||
Shutdown without delay, Voltage mode | 17 | A |