TIDT323 june 2023
Table 1-1 details the input characteristics.
Parameter | Symbols | Conditions | MIN | TYP | MAX | Units |
---|---|---|---|---|---|---|
Input Voltage Range | VIN | Normal Operating | –62 |
–36 |
V | |
Minimum Input Voltage | VIN minimum | Continuous | –65 | V | ||
Input Current | IIN | VIN = 36 V; VOUT = 48 V; IOmax = 21 A |
29 | A | ||
VOUT = 48 V; VIN = 48 V; No Load |
0.23 | A | ||||
Undervoltage Lockout | VOFF | VIN Decreasing | –34 | V | ||
VON | VIN Increasing | –36 | V |