The waveforms of output AC ripples at line transient are shown in following pictures.
CH1: VOUT, CH2:
IOUT, CH3: VIN
Figure 3-21 VOUT = 48 V,
IOUT = 0 A,
VIN = –40
V to –60 V, SR = 10 V/msCH1: VOUT, CH2:
IOUT, CH3: VIN
Figure 3-23 VOUT = 48 V,
IOUT = 0 A,
VIN = –60
V to –40 V, SR = 0.5 V/msCH1: VOUT, CH2:
IOUT, CH3: VIN
Figure 3-22 VOUT = 48 V,
IOUT = 14 A,
VIN =
–40 V to –60 V, SR = 10 V/msCH1: VOUT, CH2:
IOUT, CH3: VIN
Figure 3-24 VOUT = 48 V,
IOUT = 14 A,
VIN =
–60 V to –40 V, SR = 4.5 V/ms