TIDT324
February 2023
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Dimensions
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transient
3.4
Start-Up
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
V
IN
12 VDC ±10%
V
OUT
–8 VDC
I
OUT
2.7-A continuous (4-A peak)
F
SW
400-kHz nominal