This reference design is a 220-W, active clamp, flyback battery charger design with power factor correction (PFC) front end. The design takes a universal AC input (90 V to 264 V) and charges a battery with VOUT range of 6 V to 22 V. There is an external constant current (CC), constant voltage (CV) loop on the board to accomplish the battery charging. The charge current is limited to 6 A for VOUT ≤ 10 V. If VOUT is > 10 V, the charge current is 10 A.