TIDT327
may 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Input Voltage Range and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Efficiency and Power Loss Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.3
Load Transients
Load transient response waveforms are shown in the following figures.
Figure 3-10
120 VAC Input, I
step
0 A to 10 A; V
transient
= 990 mV
PP
Figure 3-11
230 VAC Input, I
step
0 A to 10 A; V
transient
= 985 mV
PP