TIDT328
april 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Load Regulation
2.3
Thermal Images
2.3.1
Unmodulated 60 VDC - Output
2.3.2
60 VAC - Output Modulated With 120-Hz Sinus (0 V – 5 V)
2.3.3
Conclusion
2.4
Bode Plot at Maximum Duty Cycle
3
Waveforms
3.1
Switching
3.1.1
Transistor Q1 Operating in Deep DCM
3.1.1.1
Drain to Source
3.1.1.2
Gate to Source
3.1.2
Diode D3 (Referenced to VOUT)
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Start-Up Sequence
3.5
Shutdown Sequence
A Modulating the Output Voltage
A.1 Revision B
A.1.1 Bode Plot
A.1.2 Simulation
A.1.3 Measured Waveforms
A.1.3.1 Sinus 40 Hz
A.1.3.2 Sinus 100 Hz
A.1.3.3 Sawtooth 1
A.1.3.4 Sawtooth 2
A.1.3.5 Pure Triangle
A.1.3.6 Conclusion
A.2 Revision C
A.2.1 Bode Plot
A.2.2 Measured Waveforms
A.2.2.1 Sinus 120 Hz
A.2.2.2 Sawtooth 1
A.2.2.3 Sawtooth 2
A.2.2.4 Pure Triangle
A.2.3 Analysis Capacitor 1 µF, 100 V, X7R, 1206
A.2.3.1 DC-Bias
A.2.3.2 Resistance (ESR)
A.2.3.3 Reactance
A.2.3.4 Impedance
A.2
Revision C
The output capacitance decreased to 1 × 2.2 µF; 100 V; 1210; X7R.