TIDT332
May 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
1.4.1
Hardware Setup
1.4.2
Firmware Setup
1.4.3
Test Static Operation
1.4.4
Test Soft-Start Process
1.4.5
Test Voltage Balance Performance
1.4.6
Test Bidirectional Transition Process
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Bidirectional Transient
3.3
Start-Up Sequence
1.2
Required Equipment
DC source 1: Chroma 62150H-1000S
DC source 2: IT6010C-80-300
Electronic load: Chroma 63203A-600-210
(Note: Better to replace this E load with 1000V for full voltage test)
12V DC source for control power: GPS-3303C
Oscilloscope: Tektronix, DPO 3054
Infrared Thermal Camera: Fluke, TiS60
Digital Power Meter: Yokogawa WT310
Software: Code Composer Studio™(CCS) and DigitalPower SDK
C2000 daughter card: TMDSCNCD280039C