TIDT332
May 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
1.4.1
Hardware Setup
1.4.2
Firmware Setup
1.4.3
Test Static Operation
1.4.4
Test Soft-Start Process
1.4.5
Test Voltage Balance Performance
1.4.6
Test Bidirectional Transition Process
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Bidirectional Transient
3.3
Start-Up Sequence
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input voltage
800V (or 400V)
Output voltage
12V
Maximum Current
±1.4A at 800V (±2.4A at 400V)
±84A at 12V