TIDT332 May   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
      1. 1.4.1 Hardware Setup
      2. 1.4.2 Firmware Setup
      3. 1.4.3 Test Static Operation
      4. 1.4.4 Test Soft-Start Process
      5. 1.4.5 Test Voltage Balance Performance
      6. 1.4.6 Test Bidirectional Transition Process
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Bidirectional Transient
    3. 3.3 Start-Up Sequence

Test Voltage Balance Performance

PMP41037 has the voltage balancing control for the serial half bridge, which is controlled by the SHB_BALANCING_CTRL macro definition in the llc_settings.h file. Set '1' to enable the voltage balance, and set ‘0’ to disable the balancing control.