TIDT333
may 2023
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Input and Output Signals
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Short-Circuit Protection
3.4
Load Transients
3.5
Start-Up
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage Range
50 VDC–150 VDC
Output Voltage
28 V
Maximum Load Current (thermally limited)
(1)
5 A
Switching Frequency
100 kHz
(1)
Load currents above 5 A are permissible, but verify the thermal performance