TIDT337
may 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
3
Waveforms
3.1
Output Current Ripple
Features
Two-phase interleaved LLC reference design
High efficiency with gallium nitride (GaN), peak 98.1%
Ultra compact size, 64 (width) mm × 35 mm (height) × 70 mm (length)
High-power density, 313 W / in
3