TIDT338 july 2023
This reference design is a power module that converts 4.5 V to 15 V to dual 6-A outputs at 1.8 V and 1.2 V. The design uses a highly-integrated TPSM5D1806 buck power module with a second stage pi filter to minimize output voltage ripple to less than 5 mV. Three configurations for the 1.8-V output rail are evaluated in this test report. Configuration A is fully populated and produces the lowest output ripple. Configuration B has the minimum filtering components to achieve less than 5-mV output ripple. Configuration C has further had the second stage pi filter removed to demonstrate the impact on the output ripple.