TIDT341
july 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up and Shutdown
3.2
Charge Enable and Disable
3.3
Typical Charge Waveforms
3.4
Typical OTG Waveforms
3.5
OTG Transient
Features
16-A maximum charge current
97.2% efficiency at 16.8 V, 140 W
Compact size: 1 in × 1.3 in (25.4 mm × 33.0 mm)
Low thermal resistance dual FET package
Excellent thermal performance