TIDT343
October 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.5
Start-Up Sequence
2.3
Thermal Images
Thermal images are shown in the following images for V
IN
= 12 V.
Figure 2-2
Thermal Image at Full DC Load (I
OUT1
= 2 A, I
OUT2
= 1 A)
Figure 2-3
Thermal Image at Full Peak Load (I
OUT1
= 2.5 A, I
OUT2
= 1 A)