TIDT343
October 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.5
Start-Up Sequence
Features
Dual output (3.3 V and 1.2 V)
Optimized and tested for conducted EMI (CISPR25 Class 5)
High-efficiency conversion due to use of synchronous rectification
Design was built and tested