TIDT348
august 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching Waveforms
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
Features
Peak efficiency of 92.7%
Zero voltage switching on the primary side
Synchronous rectification to minimize conduction loss