The following figures show the top and bottom
thermal image of the PMP23331 at full load, taken after 20 minutes soak time, at
24°C ambient temperature and no forced airflow.
Figure 2-3 PMP23331 Thermal Image,
115-Vac Input, Top Side
Figure 2-5 PMP23331 Thermal Image,
230-Vac Input, Top Side
Figure 2-4 PMP23331 Thermal Image,
115-Vac Input, Bottom Side
Figure 2-6 PMP23331 Thermal Image,
230-Vac Input, Bottom Side