TIDT348 august 2023
Efficiency data with the 5-V output at no load is shown in the following table.
Input Voltage (VRMS) | Input Power (W) | Output Voltage (V) | Output Current (A) | Efficiency (%) |
---|---|---|---|---|
90 |
0.0647 |
12.05 |
0 |
0 |
90 |
3.45 |
12.05 |
0.25 |
87.31884 |
90 |
6.76 |
12.05 |
0.5 |
89.12722 |
90 |
9.948 |
12.05 |
0.75 |
90.84741 |
90 |
13.111 |
12.05 |
1 |
91.90756 |
90 |
16.318 |
12.05 |
1.25 |
92.30604 |
90 |
19.57 |
12.05 |
1.5 |
92.36076 |
115 |
0.069 |
12.05 |
0 |
0 |
115 |
3.476 |
12.05 |
0.25 |
86.66571 |
115 |
6.785 |
12.05 |
0.5 |
88.79882 |
115 |
10.019 |
12.05 |
0.75 |
90.20361 |
115 |
13.141 |
12.05 |
1 |
91.69774 |
115 |
16.299 |
12.05 |
1.25 |
92.41365 |
115 |
19.499 |
12.05 |
1.5 |
92.69706 |
230 |
0.117 |
12.05 |
0 |
0 |
230 |
3.7 |
12.05 |
0.25 |
81.41892 |
230 |
7.09 |
12.05 |
0.5 |
84.97884 |
230 |
10.336 |
12.05 |
0.75 |
87.43711 |
230 |
13.461 |
12.05 |
1 |
89.51787 |
230 |
16.58 |
12.05 |
1.25 |
90.84741 |
230 |
19.708 |
12.05 |
1.5 |
91.71402 |
265 |
0.142 |
12.05 |
0 |
0 |
265 |
3.799 |
12.05 |
0.25 |
79.29718 |
265 |
7.123 |
12.05 |
0.5 |
84.58515 |
265 |
10.53 |
12.05 |
0.75 |
85.82621 |
265 |
13.57 |
12.05 |
1 |
88.79882 |
265 |
16.69 |
12.05 |
1.25 |
90.24865 |
265 |
19.81 |
12.05 |
1.5 |
91.2418 |
400 |
0.128 |
12.05 |
0 |
0 |
400 |
3.84 |
12.05 |
0.25 |
78.45052 |
400 |
7.192 |
12.05 |
0.5 |
83.77364 |
400 |
10.424 |
12.05 |
0.75 |
86.69896 |
400 |
13.532 |
12.05 |
1 |
89.04818 |
400 |
16.628 |
12.05 |
1.25 |
90.58516 |
400 |
19.736 |
12.05 |
1.5 |
91.58391 |
Efficiency data with the 5-V output loaded with 0.2 A is shown in the following table.
Input Voltage (VRMS) | Input Power (W) | Output Voltage1 (V) | Output Current1 (A) | Output Voltage2 (V) | Output Current2 (A) | Efficiency (%) |
---|---|---|---|---|---|---|
90 |
4.688 |
12.05 |
0.25 |
5.014 |
0.2 |
85.6505973 |
90 |
7.955 |
12.05 |
0.5 |
5.014 |
0.2 |
88.3444375 |
90 |
11.163 |
12.05 |
0.75 |
5.014 |
0.2 |
89.9426677 |
90 |
14.335 |
12.05 |
1 |
5.014 |
0.2 |
91.0554587 |
90 |
17.553 |
12.05 |
1.25 |
5.014 |
0.2 |
91.5245257 |
90 |
20.826 |
12.05 |
1.5 |
5.014 |
0.2 |
91.6056852 |
115 |
4.709 |
12.05 |
0.25 |
5.014 |
0.2 |
85.2686345 |
115 |
7.989 |
12.05 |
0.5 |
5.014 |
0.2 |
87.9684566 |
115 |
11.217 |
12.05 |
0.75 |
5.014 |
0.2 |
89.5096728 |
115 |
14.356 |
12.05 |
1 |
5.014 |
0.2 |
90.9222625 |
115 |
17.523 |
12.05 |
1.25 |
5.014 |
0.2 |
91.681219 |
115 |
20.71 |
12.05 |
1.5 |
5.014 |
0.2 |
92.1187832 |
230 |
4.923 |
12.05 |
0.25 |
5.014 |
0.2 |
81.5620557 |
230 |
8.268 |
12.05 |
0.5 |
5.014 |
0.2 |
85 |
230 |
11.53 |
12.05 |
0.75 |
5.014 |
0.2 |
87.0797918 |
230 |
14.66 |
12.05 |
1 |
5.014 |
0.2 |
89.0368349 |
230 |
17.76 |
12.05 |
1.25 |
5.014 |
0.2 |
90.4577703 |
230 |
20.89 |
12.05 |
1.5 |
5.014 |
0.2 |
91.3250359 |
265 |
5.073 |
12.05 |
0.25 |
5.014 |
0.2 |
79.1504041 |
265 |
8.44 |
12.05 |
0.5 |
5.014 |
0.2 |
83.2677725 |
265 |
11.65 |
12.05 |
0.75 |
5.014 |
0.2 |
86.1828326 |
265 |
14.765 |
12.05 |
1 |
5.014 |
0.2 |
88.4036573 |
265 |
17.883 |
12.05 |
1.25 |
5.014 |
0.2 |
89.8355981 |
265 |
21.01 |
12.05 |
1.5 |
5.014 |
0.2 |
90.8034269 |
400 |
5.096 |
12.05 |
0.25 |
5.014 |
0.2 |
78.7931711 |
400 |
8.444 |
12.05 |
0.5 |
5.014 |
0.2 |
83.2283278 |
400 |
11.608 |
12.05 |
0.75 |
5.014 |
0.2 |
86.4946589 |
400 |
14.696 |
12.05 |
1 |
5.014 |
0.2 |
88.8187262 |
400 |
17.796 |
12.05 |
1.25 |
5.014 |
0.2 |
90.2747808 |
400 |
20.896 |
12.05 |
1.5 |
5.014 |
0.2 |
91.2988132 |