TIDT348 august 2023
Parameter | Specifications |
---|---|
Input voltage | 90 VAC – 265 VAC |
Input voltage frequency | 47 Hz – 63 Hz |
Output voltage 1 | 12 VDC |
Output voltage 1 maximum output current | 1.5 A |
Output voltage 2 | 5 VDC |
Output voltage 2 maximum output current | 0.2 A |