TIDT349
January 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Charge Mode Start-Up Waveform
3.2
OTG Mode Start-Up Waveform
3.3
Voltage Transition at OTG Mode
3.4
Ripple and Noise at OTG Mode
3.5
Load Transients at OTG Mode
3.6
Switching Waveform
3.7
Overcurrent Protection at OTG Mode
3.8
Short-Circuit Protection at OTG Mode
3.9
Short-Circuit Protection at Charge Mode
Features
Supports 4- to 10-cell battery charging with maximum 100W power
Supports OTG mode (source mode)
Compatible with USB PD 3.0 protocol
High integration of power path switch
Seamless transition among buck, buck-boost and boost to optimize efficiency across a wide input and output range
High efficiency of 96.1% at full load