TIDT349 January 2024
Parameter | Specifications |
---|---|
Sink voltage range | 5 to 20VDC |
Source voltage range | 5V, 9V, 15V, 20V |
Battery cell configuration | 4 to 10 Cells |
Maximum output current | Charge mode: 3A, Reverse mode: 5A |
Maximum power | 100W |
Switching frequency | 300kHz |
Efficiency | > 96% at full load |