• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 100W Integrated USB Type-C® and USB Power Delivery Bidirectional Charger Reference Design

    • TIDT349A January   2024  – December 2024

       

  • CONTENTS
  • SEARCH
  • 100W Integrated USB Type-C® and USB Power Delivery Bidirectional Charger Reference Design
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Charge Mode Start-Up Waveform
    2. 3.2 OTG Mode Start-Up Waveform
    3. 3.3 Voltage Transition at OTG Mode
    4. 3.4 Ripple and Noise at OTG Mode
    5. 3.5 Load Transients at OTG Mode
    6. 3.6 Switching Waveform
    7. 3.7 Overcurrent Protection at OTG Mode
    8. 3.8 Short-Circuit Protection at OTG Mode
    9. 3.9 Short-Circuit Protection at Charge Mode
  8. 4Trademarks
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

100W Integrated USB Type-C® and USB Power Delivery Bidirectional Charger Reference Design

Description

This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for 4- to 10-cell batteries for applications such as power tool chargers with a USB Type-C port, vacuum cleaners, portable power stations, and more.

The design incorporates the TPS25751 highly-integrated USB Type-C PD controller, which integrates a fully-managed robust power path switch inside to reduce size and external component. Configuring the power specification is easy, depending on the user’s application through a web-based GUI, thus reducing the design complexity. The PD controller works with the external battery charger controller BQ25756 through I2C communication. The BQ25756 supports a wide-range input with four-switch buck-boost configuration, and supports seamless transition from buck, boost, and buck-boost operation mode to provide a highly-efficient, highly-accurate, reliable charger. In addition to charging, the BQ25756 also support USB On-the-Go (OTG) mode with 5V, 9V, 15V, and 20V which is compatible with USB PD 3.0. This reference design can support charging batteries with maximum of 100W through a USB PD 3.0 compliance input source and provide a maximum 20V at 5A output in OTG mode. The high integration and simple design leads to lower BOM cost, a smaller size, and reduces time to market.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale