TIDT350 October 2023
Measurement 1 | |
---|---|
Injection voltage TP8 | open |
Input voltage | 5 V |
Output voltage | 14 V |
Load current | full load |
Bandwidth | 3.9 kHz |
Phase margin | 68° |
Gain margin | 29 dB |
Measurement 2 | |
---|---|
Injection voltage TP8 | 3.3 V |
Input voltage | 5 V |
Output voltage | 11 V |
Load current | full load |
Bandwidth | 3.9 kHz |
Phase margin | 69° |
Gain margin | 29 dB |