TIDT350 October 2023
Parameter | Specifications |
---|---|
Input voltage Range | 4.5 V to 5.5 V |
Output Voltage 1 | 10 V to 13 V |
Maximum Output Current 1 | 50 mA |
Maximum Output Voltage 2 | –13 V to –10 V |
Maximum Output Current 2 | 50 mA |
IC | LM2733X |
Switching Frequency | 1.6 MHz (data sheet) |
Topology | Boost |