TIDT355
October 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up and Power-Down Sequence
3.5
Overcurrent Protection
3.6
Short-Circuit Protection
3.2
Output Voltage Ripple
Output voltage ripple is shown in the following figures.
Figure 3-11
24-V Output Voltage Ripple at 600 V
IN
,
0-A Load, Other Channel Open Load
Figure 3-13
24-V Output Voltage Ripple at
1500 V
IN
, 0-A Load, Other Channel Open Load
Figure 3-12
24-V Output Voltage Ripple at 600 V
IN
,
Full Load, Other Channel Full Load
Figure 3-14
24-V Output Voltage Ripple at
1500 V
IN
, Full Load, Other Channel Full Load