TIDT357 November 2023
Table 1-1 details the AM62x-Q1 power requirements.
Power Supply | VOUT (V) | IOUT (mA) | Output Voltage (V) | Power Supply | Nominal Rating | Grouping |
---|---|---|---|---|---|---|
LM61840-Q1 | 3.3 | 8000 | 3.3 | VDDSHV_MCU, VDDSHV0, VDDSHV2, VDDSHV3, VDDSHV_CANUART, VDDA_3P3_USB, VMON_3P3_SOC | 3.3 V ±5% | VDDSHVx |
TPS628502-Q1 | Adjustable | 2000 | 1.8 | VDDSHV1, VDDSHV4, VDDSHV5, VDDSHV6 | 1.8 V ±5% | VDDSHVy |
LP5912-Q1 | 1.8 | 500 | 1.8 | VDDA_MCU, VDDA_PLL0, VDDA_PLL1, VDDA_PLL2, VDDA_PLL3, VDDA_PLL4, VDDA_PLL5, VDDA_1P8_CSIRX0, VDDA_1P8_USB, VMON_1P8_SOC, VDDA_TEMP0, VDDA_TEMP1, VDDA_TEMP2 | 1.8 V ±5% | VDDA_1P8 |
TPS628502-Q1 | Adjustable | 2000 | 1.1 | VDDS_DDR, VDDS_DDR_C | 1.1 V ±5% | VDDS_DDR |
TPS628501-Q1 | Adjustable | 1000 | 0.85 | VDDR_CORE | 0.85 V ±5% | VDDR_CORE |
TPS62871-Q1 | Adjustable | 9000 | 0.75 | VDD_CORE, VDD_CANUART, VDDA_CORE_CSIRX0, VDDA_CORE_USB, VDDA_DDR_PLL0 | 0.75 V ±5% | VDD_CORE |
TPS745-Q1 | Adjustable | 500 | 1.8 | VPP | 1.8 V ±5% | VPP |