TIDT358
May 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.4
Start-Up Sequence
Start-up behavior is shown in the following figures.
Figure 3-8
Start-Up 1: 60V
IN
, 33V
OUT
, 10mA
OUT
Figure 3-9
Start-Up 2: 800V
IN
, 33V
OUT
, 100mA
OUT
Figure 3-10
Start-Up 3: 1000V
IN
, 33V
OUT
, 100mA
OUT