TIDT358
May 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.2
Output Voltage Ripple
Output voltage ripple is shown in the following figures.
Figure 3-3
Output Voltage Ripple 1: 60V
IN
, 33V
OUT
, 80mA
OUT
Figure 3-4
Output Voltage Ripple 2: 1000V
IN
, 33V
OUT
, 100mA
OUT