TIDT359
October 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Input Voltage Ripple
3.4
Load Transients
3.5
Start-Up Sequence
3.6
Voltage Supervisor
3.7
Watchdog
3.1
Switching
Switching behavior is shown in the following figures.
Figure 3-1
Switching 1 (V
IN
= 18 V, V
OUT1
= 5 V, I
OUT1
= 0.6 A)
Figure 3-2
Switching 2 (V
IN
= 18 V, V
OUT2
= 3.3 V, I
OUT2
= 0.6 A)