TIDT363
December 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
EMI
2.4.1
Conducted Emissions
2.4.1.1
Noise Floor
2.4.1.2
Conducted Emissions Measurement
2.4.2
Radiated Emissions
2.4.2.1
Frequencies of 150 kHz to 30 MHz
2.4.2.1.1
Noise Floor
2.4.2.1.2
Emissions
2.4.2.2
Frequencies of 30 MHz to 200 MHz
2.4.2.2.1
Horizontal Polarization
2.4.2.2.1.1
Noise Floor
2.4.2.2.1.2
Emissions
2.4.2.2.2
Vertical Polarizations
2.4.2.2.2.1
Noise Floor
2.4.2.2.2.2
Emissions
2.4.2.3
Frequencies from 200 MHz to 1 GHz
2.4.2.3.1
Horizontal Polarization
2.4.2.3.1.1
Noise Floor
2.4.2.3.1.2
Emissions
2.4.2.3.2
Vertical Polarization
2.4.2.3.2.1
Noise Floor
2.4.2.3.2.2
Emissions
3
Waveforms
3.1
Switching
3.2
Load Transients
3.3
Start-Up
2.1
Efficiency Graphs
Efficiency is shown in the following figure.
Figure 2-1
Efficiency Graph