TIDT363 December 2023
This CISPR 25 Class 5 rated design showcases a dual-phase buck converter, which can also be used as a dual-output converter. As a dual-phase converter, the circuit can provide a continuous output current of 22 A with 30 A peak in a 12-V to 5-V configuration.
The main goal of this design is to provide good electromagnetic interference (EMI) performance to help the system integrator with EMI mitigation.