This reference design provides an isolated 12-V, 48-W output power conversion with cascaded flyback topology. The power supply can be powered from the 300-V to 1,000-V DC (direct current) input. This design uses valley switching fly-back controller UCC28730 to achieve less than 70-mW low standby power loss at 1000-V input voltage to extend the battery lifetime.