TIDT366
November 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency and Regulation Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Overcurrent Protection (OCP)
3.6
Short-Circuit Protection
3.2
Output Voltage Ripple
Output voltage ripple is shown in the following figures.
Figure 3-22
300 V
IN
Open-Load Output Voltage Ripple
Figure 3-24
300 V
IN
4-A Load Output Voltage Ripple
Figure 3-26
600 V
IN
2-A Load Output Voltage Ripple
Figure 3-28
1000 V
IN
Open-Load Output Voltage Ripple
Figure 3-30
1000 V
IN
4-A Load Output Voltage Ripple
Figure 3-23
300 V
IN
2-A Load Output Voltage Ripple
Figure 3-25
600 V
IN
Open-Load Output Voltage Ripple
Figure 3-27
600 V
IN
4-A Load Output Voltage Ripple
Figure 3-29
1000 V
IN
2-A Load Output Voltage Ripple