TIDT366
November 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency and Regulation Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Overcurrent Protection (OCP)
3.6
Short-Circuit Protection
Features
Wide input voltage range from 300-V to 1,000-V DC
Less than 70-mW no load power consumption at 1000-V input
Primary-side regulation design (no optocoupler) extends product lifetime
Minimized output undershoot and overshoot during load transient
Uniform start-up time across input voltage range
86.14% efficiency at 1,000-V input and 48-W output