In this lab, the voltage loop Gv , is
closed with an electrical load (constant current mode) at the output.
- Run the project by clicking the
Resume button in Tool Bar
- Set the load current below 20 A
during start up
- Increase the input PRIM DC
voltage from 0 V to 400 V
- Clear the trip by writing "1" to
the CLLLC_start variable in the watch window as shown in Figure 1-4, this closes the voltage loop and the converter performs soft-start until the
output voltage ramps up to 48 V
- Next, test the close loop
operation by varying CLLC_vSecRef_Volts in the watch window with
different load conditions