TIDT368 August   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Output Voltage Regulation Graphs
    4. 2.4 Thermal Images
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Output Voltage Start-Up Sequence
    5. 3.5 Overcurrent Protection (OCP)
    6. 3.6 Short-Circuit Protection (SCP)

Considerations

The reference design shows an example of an isolated AC/DC transformer that converts 85VAC–264VAC to 24VDC and 5VDC with AC zero crossing. This design can be used in CPU (PLC Controller), Industrial AC-DC ,and Refrigerator and freezer designs as well as various other electronic systems. This design provides overcurrent protection (OCP) and short-circuit protection (SCP) to improve the reliability.