TIDT369B November 2023 – July 2024
Pin | |||||||
Vin(V) | WT5000 | PMP23338 | error(W) |
abs(error)(W |
error spec (W) | error(%) | error spec(%) |
115 VAC/60 HZ | 34.25 | 34.35 | -0.1 | 0.1 | 5 | ||
55.48 | 55.57 | -0.09 | 0.09 | 1.25 | |||
121.01 | 121.16 | -0.15 | 0.15 | 1.25 | |||
263.63 | 263.81 | -0.18 | 0.18 | 2.64 | 0.07 | 1 | |
513.45 | 514.42 | -0.97 | 0.97 | 5.13 | 0.19 | 1 | |
776.29 | 777.13 | -0.84 | 0.84 | 7.76 | 0.11 | 1 | |
1007.37 | 1008.3 | -0.93 | 0.93 | 10.07 | 0.09 | 1 | |
1251.95 | 1251.3 | 0.65 | 0.65 | 12.52 | 0.05 | 1 | |
1509.4 | 1507 | 2.4 | 2.4 | 15.09 | 0.16 | 1 | |
1804.1 | 1797.95 | 6.15 | 6.15 | 18.04 | 0.34 | 1 | |
230 VAC/50 HZ | 32.520 | 33.11 | -0.59 | 0.59 | 5 | ||
54.11 | 54.58 | -0.47 | 0.47 | 1.25 | |||
118.79 | 119.55 | -0.76 | 0.76 | 1.25 | |||
260.58 | 261.15 | -0.57 | 0.57 | 2.61 | 0.22 | 1 | |
509.22 | 511.33 | -2.11 | 2.11 | 5.09 | 0.41 | 1 | |
995.93 | 1000.04 | -4.11 | 4.11 | 9.96 | 0.41 | 1 | |
1537.87 | 1544.1 | -6.23 | 6.23 | 15.38 | 0.41 | 1 | |
2039.11 | 2046.61 | -7.5 | 7.5 | 20.39 | 0.37 | 1 | |
2520.5 | 2529.1 | -8.6 | 8.6 | 25.21 | 0.34 | 1 | |
3080.43 | 3090.23 | -9.8 | 9.8 | 30.8043 | 0.32 | 1 | |
3666.7 | 3675.5 | -8.8 | 8.8 | 36.667 | 0.24 | 1 |
Pin | |||||||
Vin(V) | WT5000 | PMP23338 | error(W) | abs(error)(W) | error spec (W) | error(%) | error spec(%) |
240 VDC | 32.94 | 31.16 | 1.78 | 1.78 | 5 | ||
53.89 | 52.77 | 1.12 | 1.12 | 1.25 | |||
119.42 | 119.75 | -0.33 | 0.33 | 1.25 | |||
260.06 | 259.39 | 0.67 | 0.67 | 2.60 | 0.26 | 1 | |
510.01 | 511.57 | -1.56 | 1.56 | 5.10 | 0.31 | 1 | |
997.05 | 999.01 | -1.96 | 1.96 | 9.97 | 0.20 | 1 | |
1537.6 | 1540 | -2.4 | 2.4 | 15.38 | 0.16 | 1 | |
1996.3 | 2002.5 | -6.2 | 6.2 | 19.96 | 0.31 | 1 |